SKINTOP® Part # Cross Reference
When using the CAD website for the SKINTOP® S-Kit items listed below, please search using the individual components part numbers.
Click here to access the full CAD website
Click here to access the full CAD website
Click here to access the full CAD website
Click here to access the full CAD website
SKINTOP® SLN
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
3/8" | S2138 | 53016210 | - | S1138 | 53016010 | - | |
1.2" | S2112 | 53016230 | - | S1112 | 53016030 | - | |
3.4" | S2134 | 53016250 | - | S1134 | 53016050 | - | |
1" | S2101 | 53016260 | - | S1101 | 53016060 | - |
SKINTOP® SLRN
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
3.8" | S2238 | 53016310 | - | S1238 | 53016110 | - | |
1.2" | S2212 | 53015330 | - | S1212 | 53016130 | - | |
3.4" | S2234 | 53016350 | - | S1234 | 53016150 | - | |
1" | S2201 | 53011450 | - | S1201 | 53116160 | - |
SKINTOP® SL
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
7 | S2107 | 53015200 | 53019200 | S1107 | 53015000 | 53019000 | |
9 | S2109 | 53015210 | 53019210 | S1109 | 53015010 | 53019010 | |
11 | S2111 | 53015220 | 53019220 | S1111 | 53015020 | 53019020 | |
13 | S2113 | 53015230 | 53019230 | S1113 | 53015030 | 53019030 | |
16 | S2116 | 53015240 | 53019240 | S1116 | 53015040 | 53019040 | |
21 | S2121 | 53015250 | 53019250 | S1121 | 53015040 | 53019050 | |
29 | S2129 | 53015260 | 53019260 | S1129 | 53015050 | 53019060 | |
36 | S2136 | 53015270 | 53019270 | S1136 | 53015060 | 53019070 | |
42 | S2142 | 53015280 | 53019280 | S1142 | 53015070 | 53019080 | |
48 | S2148 | 53015290 | 53019290 | S1148 | 53015080 | 53019090 |
SKINTOP® SLR
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
7 | S2207 | 53015300 | 53019200 | S1207 | 53015100 | 5301900 | |
9 | S2209 | 53015310 | 53019210 | S1209 | 53015110 | 53019010 | |
11 | S2211 | 53015320 | 53019220 | S1211 | 53015120 | 53019020 | |
13 | S2213 | 53015330 | 53019230 | S1213 | 53015130 | 53019030 | |
16 | S2216 | 53015340 | 53019240 | S1216 | 53015140 | 53019040 | |
21 | S2221 | 53015350 | 53019250 | S1221 | 53015150 | 53019050 | |
29 | S2229 | 53015360 | 53019260 | S1229 | 53015160 | 53019060 | |
36 | S2236 | 53015370 | 53019270 | S1236 | 53015270 | 53019070 | |
42 | S2242 | 53015380 | 53019280 | S1242 | 53015180 | 53019080 | |
48 | S2248 | 53015390 | 53019290 | S1248 | 53015190 | 53019090 |
SKINTOP® SLM
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
12 | S2507 | 53111200 | 53119100 | S1507 | 53111000 | 53019000 | |
16 | S2509 | 53111210 | 53119110 | S1509 | 53111000 | 53019010 | |
20 | S2513 | 53111220 | 53119120 | S1513 | 53111020 | 53019020 | |
25 | S2516 | 53111230 | 53119130 | S1516 | 53111030 | 53019030 | |
32 | S2521 | 53111240 | 53119140 | S1521 | 53111040 | 53019040 | |
40 | S2529 | 53111250 | 53119150 | S1529 | 53111050 | 53019050 | |
50 | S2536 | 53111260 | 53119160 | S1536 | 53111060 | 53019060 | |
63 | S2542 | 53111270 | 53119170 | S1542 | 53111070 | 53019070 |
SKINTOP® SLRM
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
12 | S2607 | 53111300 | 53119100 | S1607 | 53111100 | 53019000 | |
16 | S2609 | 53111310 | 53119110 | S1609 | 53111110 | 53019010 | |
20 | S2613 | 53111320 | 53119120 | S1613 | 53111120 | 53019020 | |
25 | S2616 | 53111330 | 53119130 | S1616 | 53111130 | 53019030 | |
32 | S2621 | 53111340 | 53119140 | S1621 | 53111140 | 53019040 | |
40 | S2629 | 53111350 | 53119150 | S1629 | 53111150 | 53019050 | |
50 | S2636 | 53111360 | 53119160 | S1636 | 53111160 | 53019060 | |
63 | S2642 | 53111370 | 53119170 | S1642 | 53111170 | 53019070 |
SKINTOP® SLN FLEX
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
3.8" | S2338 | 53016810 | - | S1338 | 53116610 | - | |
1.2" | S2312 | 53016830 | - | S1312 | 53116630 | - | |
3.4" | S2334 | 53016850 | - | S1334 | 53116650 | - |
SKINTOP® SLRN FLEX
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
3.8" | S2438 | 53016910 | - | S1438 | 53016710 | - | |
1.2" | S2412 | 53016930 | - | S1412 | 53016730 | - | |
3.4" | S2434 | 53016950 | - | S1434 | 53016750 | - |
SKINTOP® SL FLEX
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
7 | S2307 | 53015800 | 53019200 | S1307 | 53015600 | 53019000 | |
9 | S2309 | 53015810 | 53019210 | S1309 | 53015610 | 53019010 | |
11 | S2311 | 53015820 | 53019220 | S1311 | 53015620 | 53019020 | |
13 | S2313 | 53015830 | 53019230 | S1313 | 53015630 | 53019030 | |
16 | S2316 | 53015840 | 53019240 | S1316 | 53015640 | 53019040 | |
21 | S2321 | 53015850 | 53019250 | S1321 | 53015650 | 53019050 |
SKINTOP® SLR FLEX
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
7 | S2407 | 53015900 | 530119200 | S1407 | 53015700 | 53011900 | |
9 | S2409 | 53015910 | 53019210 | S1409 | 53015710 | 53019010 | |
11 | S2411 | 53015920 | 53019220 | S1411 | 53015720 | 53019020 | |
13 | S2413 | 53015930 | 53019230 | S1413 | 53015730 | 53019030 | |
16 | S2416 | 53015940 | 53019240 | S1416 | 53015740 | 53019040 | |
21 | S2421 | 53015950 | 53019250 | S1421 | 53015750 | 53019450 |
SKINTOP® SL-M FLEX
NPT | Black | Base | Locknut | Gray | Base | Locknut | |
---|---|---|---|---|---|---|---|
12 | S2707 | 53111700 | 53119100 | S1707 | 53111600 | 53019000 | |
16 | S2709 | 53111710 | 53119110 | S1709 | 53111610 | 53019010 | |
20 | S2713 | 53111720 | 53119120 | S1713 | 53111620 | 53019020 | |
25 | S2716 | 53111730 | 53119130 | S1716 | 53111630 | 53019030 |