SIEMENS® 6FX 8 PLUS Connectors Cross Reference

MOTOR CABLES

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/O

Max. OD 25mm

LS1

Max. OD 15.5mm

LS1.5

Max. OD (mm)

M23

Max. OD 13.5mm

EAC

Max. OD (mm)

 27789  6  4 21.6               
 27788  8  4  17.5      X ULTRA   X (26.5)   22-22 (21) 
 27787  10  4  14.5   X ULTRA   X ULTRA   X (20.5)    22-22 (21)
 27786  12  4  11.9 X ULTRA  X ULTRA     X (20.5)    20-4 (21)
 27785  14  4  10.6 X ULTRA       X X (14) X  20-4 (16.5)*
 27784  16  4  9.1 X ULTRA      X (14) X  16S-1 (16.5)

 X (14)

SERVO CABLES

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/O

Max. OD 25mm

LS1

Max. OD 15.5mm

LS1.5

Max. OD (mm)

M23

Max. OD 13.5mm

EAC

Max. OD (mm)

 27798 1 4 + 16/1pr   34.0              
 27797  2  4 + 16/1pr  30.9              
 27796  4  4 + 16/1pr  26.6              
 27795  6  4 + 16/1pr  23.4      X   X (26.5)    
 27794  8  4 + 16/1pr  19.4     X ULTRA    X (20.5)    
 27793  10  4 + 16/1pr  16.8    X ULTRA X ULTRA    X (20.5)    
 27792  12  4 + 16/1pr  14.8 X ULTRA  X ULTRA      X (20.5)    
27791 14 4 + 16/1pr 13.4 X ULTRA X ULTRA   X X (14) X  
27790 16 4 + 16/1pr 11.6 X ULTRA X ULTRA   X X (14) X  

 

FEEDBACK/SIGNAL CABLES

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/O

Max. OD 25mm

LS1

Max. OD 15.5mm

LS1.5

Max. OD 15.5mm

M23

Max. OD 13.5mm

EAC

Max. OD (mm)

 277101 26   8pr  7.8              
 277111  20/4c + 22/4pr   8.9           X  
 277121  20/2c + 26/3pr (ISP)   9.0           X  
 277131  26/4c + 26/3pr (ISP) + 20/1pr   8.9           X  
 277141  24/4c + 26/3pr (ISP) + 24/4c + 20/1pr   9.5           X  
 277151  26  4pr  6.4           X  
 277161  26  2pr  5.0              
277171 22 12pr 6.9              
277991 24/2pr + 21/1pr 7.2           X  

 *Standard housing with adapter and appropriate SKINTOP® gland