Servo Cables in acc. to SEW® Connectors Cross Reference

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/8

Max. OD 25mm

LS1

Max. OD 15.5mm

 LS1.5

Max. OD (mm)

M23

Max. OD 13.5mm

 0038060 16  4c + 18/3c  12.0   X ULTRA      X X (14)  X
 0038061  14 4c + 18/3c   13.4  X ULTRA      X X (14)  X
 0038062  12  4c + 18/3c  15.0  X ULTRA  X ULTRA     X (20.5)  
 0038063  10  4c + 16/3c  17.0   X ULTRA  X ULTRA    X (20.5)  
 0038064  8  4c + 16/3c  20.0     X ULTRA    X (20.5)