Servo Cables in acc. to LENZE® Connectors Cross Reference

     RECTANGULAR CONNECTORS     CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/2

Max. OD 25mm

LS1

Max. OD 15.5mm 

LS1.5

Max. OD (mm)

M23

Max. OD 13.5mm

Motor Cables (Stationary Installation)            
7072502   14  4 + 21/1pr  12.3  X ULTRA          X (14)
7072501 16 4 + 21/1pr 11.2  X ULTRA      X  X (14)  X
 7072500  18 4 + 21/1pr  10 X ULTRA       X  X (14)  X
 Resolver & Encoder Cables (Stationary Installation)     
7072507 26/3pr + 21/1pr 9.3               X
 7072508  26/4pr + 18/1pr   11.0            X
Motor Cables (Power Chain)         
 7072509  12  4 + 21/1pr  10.5                 X (14)   
7072510 16 4 + 21/1pr 12.1        X  X (14)  X
7072511 14 4 + 21/1pr 13.2        X  X (14)  X
7072512 12 4 + 18/1pr 14.6  X ULTRA X ULTRA       X (20.5)  
7072513 10 4 + 18/1pr 16.8   X ULTRA     X (20.5)  
7072514 8 4 + 18/1pr 20.1      X ULTRA    X (20.5)  
7072515 6 4 + 18/1pr 23.8      X    X (26.5)  
Resolver & Encoder Cables (Power Chain)
7072516 26/3pr + 21/1pr 10.0               X
7072517 26/4pr + 18/1pr 11.5            X