ÖLFLEX® VFD XL Connectors Cross Reference

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/N Wire Size # of wires OD (mm) HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/o

Max. OD 25mm

Modular

Max. OD 25mm

LS1 5+PE

Max. OD 15.5mm

LS1.5

Max. OD (mm)

EAC

Max. OD (mm)

730204   2 4  33.8              
730404  4  4  29.4       X*       
730604  6  4 26.2      X*  X*   X (26.5)   
730804  8  4  22.5      X  X    X (26.5)  22-22 (28)*
731004  10  4 17.8     X ULTRA  X ULTRA      X (20.5)  22-22 (21)
731204  12  4  16.5  X ULTRA  X ULTRA        X (20.5) 20-4 (21)
731404  14  4  14.8  X ULTRA X ULTRA      X  X (20.5)  20-4 (21)
731604  16  4  12.9 X ULTRA  X ULTRA      X  X (14)  16S-1 (16.5

 

* Standard housing with adapter and appropriate SKINTOP® gland