ÖLFLEX® VFD w/ Brake Connectors Cross Reference

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/o

Max. OD 25mm

Modular

Max. OD 25mm

LS1 5+PEEAC

Max. OD (mm)

7404044 4 4 + 14/2c 33.6       X*    
7406044 6 4 + 14/2c 27.5     X* X*    
7408044 8 4 + 14/2c 24.2     X X   X (26.5)
7410044 10 4 + 14/2c 18.4   X ULTRA X ULTRA     X (20.5)
7412048 12 4 + 14/2c 16.1 X ULTRA X ULTRA       X (20.5)
7412044 12 4 + 18/2c 15.5 X ULTRA X ULTRA       X (20.5)
7414048 14 4 + 14/2c 14.8 X ULTRA X ULTRA     X X (20.5)
7414044 14 4 + 18/2c 14.1 X ULTRA  X ULTRA     X X (14)
7416048 16 4 + 18/2c 13.1 X ULTRA X ULTRA     X X (14)

 

* Standard housing with adapter and appropriate SKINTOP® gland