ÖLFLEX® VFD SLIM Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® VFD SLIM cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

 760404  AWG 4  4        X        X (49)
 760604  AWG 6  4        X     X (28.5)
 760804  AWG 8  4        X  X   X (21)  X (21.3)
 761004  AWG 10  4      X  X  X    X (21)  X (21.3)
 761204  AWG 12  4  X  X  X  X    X (21)  X (15.3)
 761404  AWG 14  4  X  X  X  X    X (21)  X (15.3)
 761604  AWG 16  4  X  X  X    X  X (13)  X (15.3)