ÖLFLEX® Tray II Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® TRAY II cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

220204 AWG2 4               X (49)
220404 AWG 4 4       X       X (49)
220604 AWG 6 4       X X     X (28.5)
220804 AWG 8 4       X X   X (21) X (21.3)
221004 AWG 10 4     X X X   X (21) X (21.3)
221005 5     X X X   X (28) X (21.3)
221204 AWG 12 4 X X X X X   X (21) X (15.3)
221205 5 X X X X X   X (17) X (15.3)
221403 AWG 14 3 X X X X   X X (17) X (13.5)
221404 4 X X X X   X X (21) X (15.3)
221405 5 X X X X   X X (17) X (15.3)
221407 7 X   X X     X (21)  
221603 AWG 16 3 X X X X   X X (10) X (13.5)
221604 4 X X X X   X X (13) X (15.3)
221605 5 X X X X   X X (13) X (15.3)
221607 7 X   X X     X (17)