ÖLFLEX® TC 600 Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® TC 600 range of cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

Pin & Sleeve

Max. OD(mm)

210604 AWG 6 4        X   X     X (28.5) 
210804 AWG 8 4        X  X    X (21.3)
211004 AWG 10 4      X  X  X    X (21.3)
211204 AWG 12 4  X  X  X  X  X    X (15.3)
211404 AWG 14 4  X  X  X  X    X   X (15.3)
211603 AWG 16 3  X  X  X  X    X  X (13.5)
211604 4 X X X   X X X (15.3)
211605 5  X X  X  X    X  X (15.3)
211607 7  X    X   X