ÖLFLEX® SERVO FD LK-INX Connectors Cross Reference

     CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)LS1 3+PE+4

Max. OD 15.5mm

LS1.5 3+PE+4

Max. OD (mm)

M23

Max. OD (13.5mm)

7072408   8  4 + 18/1pr + 16/1pr 22.0    X (26.5)  
 7072407  10 4 + 18/1pr + 16/1pr 18.8   X (20.5)  
 7072406  12  4 + 18/1pr + 16/1pr 16.0    X (20.5)  
 7072405  14  4 + 18/2pr 15.1 X  X (20.5)  
 7072404  16  4 + 19/2pr 12.2 X  X (14)  
7072403  18 4 + 19/2pr  11.5 X  X (14)  
7072402 20 9 8.8     X
 7072401  20 2 + 24/4pr  8.5      X
7072400 18 2 + 24/4pr 8.8     X

 

 

 

 

 

 

 

 

* Standard housing with adapter and appropriate SKINTOP® gland