ÖLFLEX® SDP TC Connectors Cross Reference

     RECTANGULAR CONNECTORS    CIRCULAR CONNECTORS
P/NWire Size# of wiresOD (mm)HBE 6

Max. OD 17mm

HBS 6

Max. OD 21mm

MP 4/o

Max. OD 25mm

Modular

Max. OD 25mm

LS1 5+PE

Max. OD 15.5mm

 LS1.5 Max. OD (mm)EAC

Max. OD (mm)

 780204  2  4  32.8              
 780404  4  4  27.9       X*      
 780604  6  4  22.8      X  X   X (26.5)  
 780804  8  4  19.5      X  X   X (20.5)  22-22 (21)
 781004  10  4  14.6   X  X     X (20.5)  22-22 (21)
781204  12  4  11.3  X  X       X (14)  20-4 (15)
 781404  14  4  10  X  X      X X (14)  20-4 (15)

 

* Standard housing with adapter and appropriate SKINTOP® gland