ÖLFLEX® POWER QUAD II Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® POWER QUAD II cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

 311403  AWG 14 3  X  X X  X   X  X (17) X (13.5)
 311404  AWG 14  4  X  X  X  X    X  X (17)  X (15.3)
 311405  AWG 14  5  X  X  X  X    X  X (17)  X (15.3)
 311603  AWG 16  3  X  X  X  X    X  X (10)  X (13.5)
 311604  AWG 16  4  X  X  X  X    X  X (13)  X (15.3)
 311605  AWG 16  5  X X  X X    X X (13)  X  (15.3)