ÖLFLEX® POWER IX Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® POWER IX cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

 320803  AWG 8  3        X X   28 (*2)  
320804 AWG 8 4       X X   28 (*2) 25 (*1)
321003 AWG 10 3     X X X   21 21.3
321004 AWG 10 4     X X X   21 21.3
321005 AWG 10 5     X X X   28 21.3
 321203  AWG 12  3      X  X  X    17  
 321204  AWG 12  4      X  X  X    21  18 (*1)
 321205  AWG 12  5      X  X  X    21  
 321403  AWG 14  3  X    X  X    X  17  14 (*1)
 321404  AWG 14  4  X    X  X    X  21  15.3
 321405  AWG 14  5  X    X  X      21  18 (*1)
 321603  AWG 16  3  X  X  X  X    X  13  13.5
 321604  AWG 16  4  X  X  X  X    X  13  15.3
 321605  AWG 16  5  X X  X X   X  17  15.3

*1 - Requires backshell enlarger and SKINTOP®

*2- Requires Class M connector with enlarger and SKINTOP®