ÖLFLEX® FD 890 Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® FD 890 cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

 890804  AWG 8  4        X  X      X (21.3)
 891004  AWG 10  4      X  X  X    X (21)  X (21.3)
 891204  AWG 12  4  X  X  X  X  X    X (21)  X (15.3)
 891404  AWG 14  4  X  X  X  X    X  X (21)  X (15.3)
 891603  AWG 16     3  X  X  X  X    X  X (10)  X (13.5)
 891604  4  X  X  X  X    X  X (13)  X (15.3)
 891605  5  X  X  X  X    X  X (13)  X (15.3)
 891607  7  X    X  X      X (17)