ÖLFLEX® CONTROL TM Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® CONTROL TM cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBE6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

281003 AWG 10 3 X X X X
281004 AWG 10 4 X X X X X
281005 AWG 10 5 X X X X
281007 AWG 10 7 X X X
281203 AWG 12 3 X X X X X X X
281204 AWG 12 4 X X X X X X X
281205 AWG 12 5 X X X X X X X
281207 AWG 12 7 X X X X
281403 AWG 14 3 X X X X X X X
281404 AWG 14 4 X X X X X X X
281405 AWG 14 5 X X X X X X X
281407 AWG 14 7 X X X X
281603 AWG 16 3 X X X X X X X
281604 AWG 16 4 X X X X X X X
281605 AWG 16 5 X X X X X X X
281607 AWG 16 7 X X X X
281803 AWG 18 3 X X X X X X X
281804 AWG 18 4 X X X X X X X
281805 AWG 18 5 X X X X X X X
281807 AWG 18 7 X X X X