ÖLFLEX® CHAIN 879 Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® CHAIN 879 cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

 870604  AWG 6  4        X     X (28.5_
 870804  AWG 8  4        X  X    X (21)  X (21.3)
 871004  AWG 10  4      X  X    X (21)  X (21.3)
 871204  AWG 12  4  X  X  X  X  X    X (21)  X (15.3)
 871207  AWG 12  7  X    X  X      X (21)  
 871404  AWG 14  4  X  X  X  X    X (21)  X (15.3)
 871407  AWG 14  7  X    X  X      X (21)  
 871603  AWG 16  3  X  X  X  X    X  X (10)  X (13.5)
 871604  AWG 16  4  X  X  X  X    X  X (13)  X (15.3)
 871605  AWG 16  5  X  X  X  X    X  X (13)  X (15.3)
 871607  AWG 16  7  X    X  X      X (17)  
871803 AWG 18 3 X X X X   X X (10)  
871804 AWG 18 4 X X X X   X X (13)  
871805 AWG 18 5 X X X X   X X (13)  
871807 AWG 18 7 X   X X     X (17)