ÖLFLEX® 190 Cable to Connectors Cross Reference

The table below provides you with a wide variety of connector compatibility for ÖLFLEX® 190 cable.

Part

Number

Wire

Size

# of

Wires

HBE 6

Max. OD

25mm

HQ5

Max. OD

13.5mm

HBS6

Max. OD

25mm

MC

Max. OD

25mm

MP4/0

Max. OD

25mm

LS1

Max. OD

15.5mm

EAB/AEC

Max. OD

(mm)

Pin & Sleeve

Max. OD(mm)

600204 AWG 2 4               X (49)
600404 AWG 4 4       X       X (49)
600604 AWG 6 4       X     X (28.5)
600804 AWG 8 4       X X   X (21) X (21.3)
601003 AWG 10 3     X X   X (21) X (21.3)
601004 4     X X X   X (21) X (21.3)
601203 AWG 12 3 X X X X   X (17) X (13.5)
601204 4 X X X X X   X (21) X (15.3)
601403 AWG 14 3 X X X X   X (17) X (13.5)
601404 4 X X X X   X X (21) X (15.3)
601405 5 X X X X   X X (17) X (15.3)
601407 7 X   X X     X (21)  
601603 AWG 16 3 X X X X   X X (10) X (13.5)
601604 4 X X X X   X X (13) X (15.3)
601605 5 X X X X   X X (13) X (15.3)
601607 7 X   X X     X (17)