SKINTOP® Part # Cross Reference

When using the CAD website for the SKINTOP® S-Kit items listed below, please search using the individual components part numbers.

Click here to access the full CAD website

Click here to access the full CAD website

Click here to access the full CAD website

Click here to access the full CAD website

SKINTOP® SLN

NPT Black Base Locknut   Gray Base Locknut
3/8" S2138 53016210 -   S1138 53016010 -
1.2" S2112 53016230 -   S1112 53016030 -
3.4" S2134 53016250 -   S1134 53016050 -
1" S2101 53016260 -   S1101 53016060 -

SKINTOP® SLRN

NPT Black Base Locknut   Gray Base Locknut
3.8" S2238 53016310 -   S1238 53016110 -
1.2" S2212 53015330 -   S1212 53016130 -
3.4" S2234 53016350 -   S1234 53016150 -
1" S2201 53011450 -   S1201 53116160 -

SKINTOP® SL

NPT Black Base Locknut   Gray Base Locknut
7 S2107 53015200 53019200   S1107 53015000 53019000
9 S2109 53015210 53019210   S1109 53015010 53019010
11 S2111 53015220 53019220   S1111 53015020 53019020
13 S2113 53015230 53019230   S1113 53015030 53019030
16 S2116 53015240 53019240   S1116 53015040 53019040
21 S2121 53015250 53019250   S1121 53015040 53019050
29 S2129 53015260 53019260   S1129 53015050 53019060
36 S2136 53015270 53019270   S1136 53015060 53019070
42 S2142 53015280 53019280   S1142 53015070 53019080
48 S2148 53015290 53019290   S1148 53015080 53019090

SKINTOP® SLR

NPT Black Base Locknut   Gray Base Locknut
7 S2207 53015300 53019200   S1207 53015100 5301900
9 S2209 53015310 53019210   S1209 53015110 53019010
11 S2211 53015320 53019220   S1211 53015120 53019020
13 S2213 53015330 53019230   S1213 53015130 53019030
16 S2216 53015340 53019240   S1216 53015140 53019040
21 S2221 53015350 53019250   S1221 53015150 53019050
29 S2229 53015360 53019260   S1229 53015160 53019060
36 S2236 53015370 53019270   S1236 53015270 53019070
42 S2242 53015380 53019280   S1242 53015180 53019080
48 S2248 53015390 53019290   S1248 53015190 53019090

SKINTOP® SLM

NPT Black Base Locknut   Gray Base Locknut
12 S2507 53111200 53119100   S1507 53111000 53019000
16 S2509 53111210 53119110   S1509 53111000 53019010
20 S2513 53111220 53119120   S1513 53111020 53019020
25 S2516 53111230 53119130   S1516 53111030 53019030
32 S2521 53111240 53119140   S1521 53111040 53019040
40 S2529 53111250 53119150   S1529 53111050 53019050
50 S2536 53111260 53119160   S1536 53111060 53019060
63 S2542 53111270 53119170   S1542 53111070 53019070

SKINTOP® SLRM

NPT Black Base Locknut   Gray Base Locknut
12 S2607 53111300 53119100   S1607 53111100 53019000
16 S2609 53111310 53119110   S1609 53111110 53019010
20 S2613 53111320 53119120   S1613 53111120 53019020
25 S2616 53111330 53119130   S1616 53111130 53019030
32 S2621 53111340 53119140   S1621 53111140 53019040
40 S2629 53111350 53119150   S1629 53111150 53019050
50 S2636 53111360 53119160   S1636 53111160 53019060
63 S2642 53111370 53119170   S1642 53111170 53019070

SKINTOP® SLN FLEX

NPT Black Base Locknut   Gray Base Locknut
3.8" S2338 53016810 -   S1338 53116610 -
1.2" S2312 53016830 -   S1312 53116630 -
3.4" S2334 53016850 -   S1334 53116650 -

SKINTOP® SLRN FLEX

NPT Black Base Locknut   Gray Base Locknut
3.8" S2438 53016910 -   S1438 53016710 -
1.2" S2412 53016930 -   S1412 53016730 -
3.4" S2434 53016950 -   S1434 53016750 -

SKINTOP® SL FLEX

NPT Black Base Locknut   Gray Base Locknut
7 S2307 53015800 53019200   S1307 53015600 53019000
9 S2309 53015810 53019210   S1309 53015610 53019010
11 S2311 53015820 53019220   S1311 53015620 53019020
13 S2313 53015830 53019230   S1313 53015630 53019030
16 S2316 53015840 53019240   S1316 53015640 53019040
21 S2321 53015850 53019250   S1321 53015650 53019050

SKINTOP® SLR FLEX

NPT Black Base Locknut   Gray Base Locknut
7 S2407 53015900 530119200   S1407 53015700 53011900
9 S2409 53015910 53019210   S1409 53015710 53019010
11 S2411 53015920 53019220   S1411 53015720 53019020
13 S2413 53015930 53019230   S1413 53015730 53019030
16 S2416 53015940 53019240   S1416 53015740 53019040
21 S2421 53015950 53019250   S1421 53015750 53019450

SKINTOP® SL-M FLEX

NPT Black Base Locknut   Gray Base Locknut
12 S2707 53111700 53119100   S1707 53111600 53019000
16 S2709 53111710 53119110   S1709 53111610 53019010
20 S2713 53111720 53119120   S1713 53111620 53019020
25 S2716 53111730 53119130   S1716 53111630 53019030