SKINTOP® MULTI-M

LAPP's newest edition to the industry-leading SKINTOP® family. A round, multi-cable bushing system that provides space-saving, high packing density for unharnessed cables.

SKINTOP Multi-M multiple cables

Benefits

  • No pre-puncture required
  • Large clamping range of 4 mm per bushing due to elastic gel technology with innovative membrane technology
  • Easy installation of the cables, even for high packing density
  • Optimum strain relief at the entire cable bundle
  • Unused bushings remain securely sealed

Application range

  • Used in areas where a lot of cables and wires need to be inserted into housings with minimum space requirements
  • For un-harnessed cables and media lines
  • Apparatus and switch cabinet construction
  • Automation technology

Product features

  • Cables can be inserted directly without using a puncturing tool
  • Secure sealing at the cable & housing
  • High packing density
  • Halogen-free and silicone-free
  • UV-, Ozone and oil resistant

Norm references / Approvals

  • UL pending

Included

  • SKINTOP® MULTI-M including locknut and O-ring

 

 

 

multi-m

Learn more from this Technical article (post on Flipping book after Engineering & Riaz review)