Custom Cable Design

At LAPP, we understand that not every market or application requires the same products and services. Each industry and company has its own requirements that are dictated by its finished goods. This is why you can count on our team of experts, whether your application calls for static or continuous flex, let LAPP Cable Works design a cost-effective, reliable cable with Lapp quality and innovation.

 

From its state-of-the-art manufacturing facilities in Florham Park, New Jersey, LAPP Cable Works (LCW) manufactures custom wire and cable for unique applications. As part of the Lapp Group of worldwide companies, LCW utilizes compounds specifically designed for environmental, chemical and flexing needs.

 

LCW is also ISO 9001:2015 certified as a guarantee that we are dedicated to delivering quality product for your specific requirements.

 

CONDUCTORS

  • Bare Copper
  • Tinned Plated Copper
  • Nickel Plated Copper
  • Water BLocked Strands
  • Stainless Steel
  • Flexible Stranding
  • Thermocouple Alloys
  • High Strength Alloys

INSULATING & JACKET MATERIALS

  • PVC
  • Nylon
  • TPE/TPR
  • Polyurethane
  • Fluoropolymers
  • Semi-Conductive
  • Polyester
  • Polyethylene
  • Polypropylene
  • PVC/Nylon
  • Thermoplastic Blends

SHIELDING & BRAIDS (Metal and Textile)

  • Aluminim/Polyester Tape
  • Tinned Plated Copper Braid
  • Copper Covered Steel Braid
  • Stainless Steel Braid
  • Nylon
  • Bare Copper Braids
  • Nickel Plated Copper Braid
  • Silver Plated Copper Braid
  • Kevlar
  • Fiberglass