Custom Cable Design Request

  • All information provided below is kept confidential are are not sold or disclosed outside of the LAPP organization.
  • LAPP complies with the CAN-SPAM laws.
  • Field marked with an asterisk (*) are required.

CONTACT INFORMATION

APPLICATION INFORMATION

Quickly describe the installation environment
What is the cable application?

CONDUCTORS - ELEMENT 1


CONDUCTORS - ELEMENT 2


OVERALL SHIELDING


If yes, please specify the foil type

If yes, please specify the braid type

Are drain wires required?


FINISHED PRODUCT REQUIREMENTS

Ratings (UL, CSA), please specify