Rugged Design For Harsh Environments

The 7TCE features a specially formulated thermoplastic elastomer (TPE) jacket, as well as cross-linked XLPE insulation that can withstand high temperatures up to 105°C. In addition to being UV- and oil-resistant, the 7TCE is flame retardant and can resist harsh cleaning solutions. The cable features a low-capacitance design, enabling long-distance runs with limited losses in current and voltage. The nominal voltages are 600V (UL TC-ER) and 1,000V (UL Flexible Motor Supply) and a minimum bend radius of 6 x cable diameter. The 7TCE passed all cold and crush impact tests and is compliant with North American and European standards, including UL TC-ER, c(UL) CIC, CE and RoHS.
The 7TCE is recommended for motor connections between servo controllers and motors on industrial machines, tray applications and moving machine parts, assembly handling and integrated production systems.
Click Here to get a FREE sample of the 7TCE.
Click Here to Learn More.