New Metallic Cable Gland with FDA-Approved Material

skintop inox

Florham Park, NJ - Featuring FDA approved material for a wide range of food and beverage and pharmaceutical applications, the Lapp Group introduces the new SKINTOP Hygienic stainless steel cable gland.  This gland meets IP68 and 69 standards and is designed to withstand high pressure and high temperature washdowns.

With special design features that prevent microorganisms and bacteria from sticking to the surface, Skintop Hygienic has a temperature range from -20 to 100°C. In addition, this model has a polyamide insert and special elastomer sealing element for food and beverage safety.

 

Click here to view our Technical Whitepaper