Oil- and Abrasion-Resistant Cable For Industrial Machine Tools
Florham Park, NJ – Lapp announces its new ÖLFLEX® 409 P PUR control cable for oil- and abrasion-resistant industrial machine tools and appliances.
A special interstice filling functional layer on a special PVC base enables more efficient and reliable stripping and ensures improved stripping characteristics, reduction of damage to core insulation, less subsequent manual processing and reduced material waste – compared to common PUR jacketed cables. This results in time and costs savings.
Thanks to a robust polyurethane outer sheath, this cable delivers increased durability under harsh conditions. ÖLFLEX® 409 P is also resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media.
In addition, this cable is made up of a fine-wire, bare copper conductor, special PVC core insulation, twisted-layer cores and a special outer sheath of polyurethane with an interstitial functional layer.
Other technical features include:
Intermittent flexing temperature range from -5 to 70°C
Fixed installation temperature range from -40 to 80°C
Test voltage: 4000 V
Minimum bending radius:
Flexible use: 12.5 x outer diameter
Fixed installation: 4 x outer diameter
Click here to view our ÖLFLEX® 409P Heavy Duty Control Cable Video