VFD cables

For VFD applications, several styles of highly flexible industrial cables are available to meet different needs. For example, certain styles feature special insulation with enhanced electrical properties suitable for 2kV applications, while others include slim versions with reduced diameters and cable with an additional control pair for a brake or temperature sensor.

Applications include VFD motor and drive connections, pumps and compressors, conveyors, elevators, HVAC, and other variable speed applications. Highly flexible servo cable is available for both stationary and continuous flex applications in various styles.

LAPP has a full range of Servo motor cables.  Click the images below for product details, or browse and search our current digital catalog.