ÖLFLEX SERVO FD 7FTC

FD 7FTC zoom photo 2

The ÖLFLEX® SERVO FD 7FTC is an encoder/feedback  cable designed for servo applications.  Engineered for harsh industrial environments, the FD 7FTC features superior cable attribute ratings:

  • OR-03 oil resistance
  • FR-03 flame resistance
  • MP-03 mechanical protection
  • CF-02 motion*

 

The cable’s XLPE (Plus) insulation provides low capacitance enabling longer cable runs.

 This cable is suitable for mounting in a cable tray without conduit, saving time and expense.

 The ÖLFLEX® SERVO FD 7FTC goes from cable tray to cable track which enables it to connect a servo motor controller to an encoder/resolver, and provide this connection via a cable chain.  It works with industry standard servo motors including Siemens and Rockwell.

 

Key benefits of the ÖLFLEX® SERVO FD 7FTC include:

·   Reduced cable diameter for easier installation.

·   Thin-Wall XLPE insulation provides low capacitance

·   Twisted pairs minimize inductance and capacitance for improved long cable runs

·   FD cable for industrial platform and infrastructure

·   Thermoplastic elastomer (TPE) jacket resists a wide range of disinfecting solutions commonly used in industries including Food & Beverage. Also provides OR-3 and FR-03 ratings.

 

Applications for the ÖLFLEX® SERVO FD 7FTC include:

Drag chain

•   Cable travels from tray to track

 

Multiple cable trays

•   Multiple cables can be found in trays along with servo power and feedback cables

•   Cables and installation must meet NEC NFPA 70 code.

 

Allen Bradley

•   Food and Beverage Equipment

•   Allen Bradley TC-ER Power servo cable

•   Allen Bradley PLTC-ER Encoder Cable

 

 Click here to see the Digital Catalog page for product details.

  

Related products:

EPIC SIGNAL M23

ÖLFLEX® SERVO FD 7FTC servo power cable. Plant Engineering’s 2019 Product of the Year Finalist!   

 

 

*CF-02 motion rating is determined by LAPP’s UL Verified Continuous Flex Test Method (A522492).