TC-ER Rated Cables

Do it without conduit!

Tray App

With Lapp TC-ER rated cables, you can install cable faster and even reduce or eliminate the need for conduit which translate in cost reduction without compromising the installation quality.

UL type TC Tray cables are permitted in cable trays by the NEC. Tray cables with the –ER suffix can extend much further in certain applications if given adequate protection and support.

 

2005 National Electrical Code Excerpt Type TC Cables Article 336.10 (7)

In industrial establishments where the conditions of maintenance and supervision ensure that only qualified persons service the installation and where the cable is continuously supported and protected against physical damage using mechanical protection, such as struts, angles or channel, Type TC tray cable that complies with the crush and impact requirements of type MC cable and is identified for such use with the marking type TC-ER shall be permitted between a cable tray and the utilization equipment or device. The cable shall be secured at intervals not exceeding 1.8 m (6ft). Equipment grounding for the utilization equipment shall be provided by an equipment grounding conductor within the cable.

 

The Lapp Group offers a complete line of UL TC-ER (Exposed Run) / CSA TC cables for all your application needs including:

 

  • Industrial & commercial applications
  • Cold & hazardous environments
  • Control and/or power
  • Machine tools or factory installation

 

Features:

 

  • Available in black, red or yellow conductors
  • Black or gray jackets
  • 22 AWG to 500 KCMIL
  • 300V to 600V max capacity
  • Available for both USA and Canada

 

For more information on each Lapp TC-ER rated cable, please make your selection below or contact one of our sales team specialist at 800-774-3539 or sales@lappusa.com.