TOLL FREE 800 774 3539

FAX 973 660 9330

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

Flame Testing

SCOPE

To evaluate flame resistance characteristics of Lapp wire and cable and insure that the products do not propagate flame or spread burning particles within the specified application. These tests are performed to verify compliance with Lapp Flame Resistance Cable Attributes, Industry Tests and Safety Agency Standards. 

 

TECHNICAL DETAIL 

Multiple samples are cut to a specified leangth and then a Kraft paper flag is applied to each specimen. The samples are hung vertically in the support apparatus within the flame chamber. The test is performed in chamber which is completely sealed and free from any air drafts. An application of flame is directly applied to the sample in such a manner that flame traverses upward towards the Kraft paper flag. After the specified flame aplication cycle, the flame is removed for a specific time duration. This cycle may be repeated several times.  Failure occurs if the sample does not self-extinguish, or if falling burning particles ignite the chamberfloor bedding, or if the Kraft paper flag has been burnt.

 

INDUSTRY REGULATORY STANDARDS

  • UL 1581
  • UL-VW1
  • UL Horizontal Flame

 

LAPP STANDARDS

Flame Resistance FR-01 to FR-05

Locate your Dealer

To find a Lapp Authorized Distributor nearest you, simply type your zip code or city and select from the list:

Online Catalog

Browse through our full line catalog with over 20,000 products to choose from.

... Click here