TOLL FREE 800 774 3539

FAX 973 660 9330

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 

Cable & Wire Applications

Q: How do you calculate the maximum tensile load or suspension length of a copper cable?
Q: How do I find out whether an ÖLFLEX® cable is free of silicone and paint-wetting impairment substances (PWIS)?
Q: Can we confirm the number of bending cycles of various ÖLFLEX® FD and UNITRONIC® FD versions suitable for drag chain use if queried by customers?
Q: How do you define the specification "Minimum bending radius: occasional flexing" in the technical data on our catalogue pages?
Q: In the technical data for ÖLFLEX® HEAT cables, what is the meaning of "adequate ventilation provided" under the temperature range specification?
Q: Are ÖLFLEX® and UNITRONIC® cables suitable for direct burial?
Q: Are ÖLFLEX® and UNITRONIC® cables suitable for drag chain use even if they were not specifically constructed and tested for permanent flexible application?
Q: Which cables are resistant to sea water?
Q: Which ÖLFLEX® and UNITRONIC® cables are suitable for use in technical vacuum applications?
Q: What cables do you recommend for a colder temperature application?
Q: What product should I use for an installation requiring connection from the control cabinet in overhead tray?
Q: I need a cable with a European color code. What product do you offer?
Q: I have a machine application. What cable do you recommend to start?
Q: What cable is recommended for a wind energy application?
Q: I have a Wind Energy application that does not require -40 degree flexibility but that needs torsion. What cable should I use?
Q: How do you calculate the maximum tensile load or suspension length of a copper cable?
Q: A customer needs a cable to perform temperature measurements with a Pt100/Pt1000 temperature sensor. Could a extension or compensating cable be recommended in this case?

Like us on Facebook

Locate your Dealer

To find a Lapp Authorized Distributor nearest you, simply type your zip code or city and select from the list:

Corporate News

Online Catalog

... Click here
Click here to browse through our full line catalog with over 20,000 products to choose from.