Quick-Ship Program - Pin & Sleeve Connectors

Take advantage of our Quick Ship Program today! Call us 800-774-3539 or email sales(at)lappusa.com

 

 

CEE AND ULYSSE - WATERTIGHT IP67

 

 

Current rating (amps) Number of wires/volts CEE STRAIGHT MALE PLUG WITH CABLE GLANDCEE STRAIGHT FEMALE CONNECTOR WITH CABLE GLANDCEE FEMALE ANGLED PANEL MOUNT RECEPTACLEULYSSE SWITCHED SOCKET OUTLET WITH FUSEHOLDER
20 4/480V 477513FX 473513FX 471573FX 400137FX
30 4/480V 477516FX 473516FX 471577FX 400237FX

MULTIMAX AND CEE - SPLASHPROOF IP44

 

 

 Current rating (amps)  Number of wires/volts MULTIMAX MALE PLUG W/CABLE SLEEVEMULTIMAX FEMALE CONNECTOR W/CABLE SLEEVECEE FEMALE STRAIGHT PANEL MOUNT RECEPTACLECEE FEMALE 75 DEGREE INTERNAL SURFACE MOUNT RECEPTACLE
20 3/125V 700124FX 720124FX 437611FX 471372FX
20 4/250V 700139FX 720139FX 441622FX 471572FX
20 4/480V 700137FX 720137FX 441650FX -
30 3/250V 700226FX 720226FX 433222FX 471576FX
30 4/480V 700237FX 720237FX 443250FX -