Quick-Ship Program - Circular Connectors

Take advantage of our Quick Ship Program today! Call 800-774-3539 or email sales(at)lappusa.com

LS1 CIRCULAR CONNECTORS - WATERTIGHT IP67/68 (10h, 1m)

 

 

Operating voltage Operating current Contact configuration STRAIGHT PANEL MOUNT INLETANGLED, ROTATABLE PANEL MOUNT INLETCABLE COUPLERCABLE CONNECTOR
600V 22A 5+PE 76003000 44420058 76133000 76123000
600V 22A 3+PE+4 76004000 44420056 76134000 76124000

M23 CIRCULAR CONNECTOR HOUSINGS - WATERTIGHT IP67/68 (10h, 1m)

STRAIGHT MOUNT PANEL BASESTRAIGHT THRU-HOLE MOUNT PANEL BASEANGLED, ROTATABLE FLANGE MOUNT PANEL BASECABLE COUPLERCABLE CONNECTOR
72004000 44420046 44420055 44420040 44420037

 

 

M23 CIRCULAR CONNECTOR INSERTS


Operating voltage

Operating current

Contacts
E-TYPE INSERT W/FEMALE SOLDER CONTACTSE-TYPE INSERT W/MALE SOLDER CONTACTSP-TYPE INSERT W/FEMALE SOLDER CONTACTSP-TYPE INSERT W/MALE SOLDER CONTACTS
100V 7A 12 73002722 73002720 73002716 73002714
100V 7A 16 - 73002708 73002704 -
50V 7A 17 - 73028500 73018000 -