ÖLFLEX® – Flexible Power & Control Cables

In 1959, ÖLFLEX® was the very first control cable to be designed with color-coded wires and was at the same time the first branded cable in the world. Today, ÖLFLEX® connecting and control cables are some of the most widely used in the world, and for good reason.

ÖLFLEX® Cables

ÖLFLEX® Cables

Properties:

 

  • Flexible, oil-resistant and universally applicable.
  • Fulfills the most demanding requirements for electrical and mechanical properties.
  • Comprehensive range for all environmental conditions, including wet/dry, EMC, indoor/outdoor, extreme temperature ranges, etc.
  • Suitable for fixed connection or energy supply chains.
  • Also halogen-free and available with international licences.

 

Fields of application:

  • Mechanical, tool, system and apparatus engineering.
  • Measurement, control, heating and climate technology.
  • Wind and photovoltaic plants.
  • Public buildings, airports and stations.
  • Medical technology, chemical industry.
  • The food and beverage industry.
  • Machinery, automotive equipment.
  • Robotics
  • And many more.