INDRAMAT Servo Cables

TECHNICAL DATA

                        IKG Standard  IKS Standard 
Minimum Bend Radius    
                             Static                        6 x cable diameter             5 x cable diameter
                             Flexing                        10 x cable diameter  10 x cable diameter
Temperature Range    
                             Flexing                        -30°C to +60°C  -30°C to +80°C
                             Static                        -50°C to +80°C -30°C to +90°C
Nominal Voltage                         600/1000V (supply conductors)  300V 
Test Voltage    
Power Conductors                         4000V  
Signal Conductors                          500V 500V
Approvals                          UL-AWM 20234 UL-AWM 20236 

INDRAMAT Standard IKG

Part

Number

Length in

meters

INDRAMAT

Type

Lapp Cable

Part #

Connector

Side 1

Connector

Side 2

70345476 10  IKG4009-010 7072403 INS0681/C03 INS0459/K02
70345479 10 IKG4006-010 7072403 INS0681/C03 INS0682/C03
70345502 10 IKG4090-010 7072406 INS0481/C04 INS0459/K04
70345503 10 IKG4087-010 7072406 INS0481/C04 INS0623/K04
70345528 10 IKG4186-010 7072409 INS0381/C16 INS0623/K16
70345541 10 IKG4020-010 7072403 INS0542/K01 INS0459/K02

INDRAMAT Standard IKS

Part

Number

Length in

meters

INDRAMAT

Type

Lapp Cable

Part #

Connector

Side 1

Connector

Side 2

70335583 10 IKS4374-010 7072401 ISN0713/C01 INS0439/C01
70335584 10 IKS4376-010 7072401 INS0713/C01 INS0716/C01
70335595 10 IKS4103-010 7072401 INS0672/C01 INS0439/C01
70335636 10 IKS4001-010 7072414 INS0379/C01 INS0519/L01