Pulp & Paper

Copy of 3459059956 7da26b958d o

There are complex requirements for cables and accessories in the pulp & paper. Exposed to a whole host of chemical, thermal and physical stresses, which can lead to degradation, cables used in this environment must be exceptionally resistant in order to deliver reliable, efficient performance. In these production environments, where chemicals and alkali agents are used, quality cables and components are particularly critical.

Lapp's line of cable and components a designed to withstand harsh industrial conditions:

 

  • Oil-resistant
  • Chemical resistant
  • EMI resistant
  • High temperature
olflex trayii

ÖLFLEX® TRAY II

Innovative new ÖLFLEX® TRAY II now has enhanced oil & temperature resistance.
olflex 190

ÖLFLEX 190

Extremely Oil Resistant Flexible Control Cable. Now with UL MTW to Comply with NFPA 79 2007
unitronic bus can

UNITRONIC® BUS CAN

120 Ohm Bus Cable for Stationary & Continuous Flex Applications.
unitronic 300

UNITRONIC® 300

High performance signal and control cables for process instrumentation & low voltage control interconnect.
epic ultra thumbnail

EPIC® ULTRA

Engineered for use in extreme environments including EMC and EP washdown critical
skintop sln-slrn

SKINTOP® SL/SLN

Durable, liquid tight, easy to assemble strain relief for all types of machinery & equipment.