TOLL FREE 800 774 3539

FAX 973 660 9330

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

Plant Construction & Engineering

Lapp offers a wide range of cables that are specifically designed and rated for tray applications and offer unrivaled reliability, flexibility and durability.

Plant Construction & Engineering

Due to their extreme flexibility and easier routing, Lapp tray cables are ideal for new plant development and expansions.

 

Lapp offers exclusively TC-ER rated cables allowing you to install cable faster and even reduce or eliminate the need for conduit which translate in cost reduction without compromising the installation quality.

 

Combining our tray cables with our EPIC® Environmentally Protected Industrial Connectors and SKINTOP® Strain Relief Glands will ensure high performance, durability and reliability in your applications.

Our team of experts is glad to work with you in identifying the best product for your application needs and answer any questions you might have.

 

Call 800.774.3539 or email us: sales(at)lappusa.com

The products listed below are recommended for tray applications:

ÖLFLEX® TC 600

Multi-conductor cable, UL TC-ER & CSA CIC/TC certified and approved for use in cable trays.

ÖLFLEX® CONTROL M

Flexible & Oil Resistant Cable according to NFPA 79 2012

I304 Series Instrumentation

UL/CSA 300V PLTC ITC with Individually Shielded Pairs/Triads and an Overall Shield (ISOS)

ÖLFLEX® Tray II

Industrial grade cable with superior oil performance for long cable life. UL TC-ER certified.

UNITRONIC® 300

Signal and control cable engineered for high performance and ease of installation.

ETHERLINE® Industrial Ethernet cables
EPIC® Rectangular Connectors

11 different contact insert types and 2 housing series sizes.

EPIC® Circular Connectors

Rugged nickel plated die-cast zinc housings with protection rating of IP67/IP68.

SKINTOP® Non-Metallic & Metallic Glands
Custom Cable Assemblies

Locate your Dealer

To find a Lapp Authorized Distributor nearest you, simply type your zip code or city and select from the list:

Browse through our full line catalog with over 20,000 products to choose from

... Click here

Tray Cable Application Movie

Plant Construction & Engineering