TOLL FREE 800 774 3539

FAX 973 660 9330

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

Machinery

Lapp’s extensive line of Hook-up wire, cables, cable accessories, industrial connectors and strain relief cable glands are ideally suited for industrial machinery because these products provide the level of high performance and flexibility that complex manufacturing environments require.

Whatever the challenges, from temperature variances and caustic chemicals to multiple interconnected processes that share a main control center, Lapp’s products offer a superior, cost-effective solution.

Our team of experts is glad to work with you in identifying the best product for your application needs and answer any questions you might have.

 

Call 800-774-3539 or email us: sales(at)lappusa.com

The products listed below are recommended for machinery applications:

ÖLFLEX® 190

Multi-conductor cable with highest oil, coolant and solvent resistant PVC jacket.

I304 Series Instrumentation

UL/CSA 300V PLTC ITC with Individually Shielded Pairs/Triads and an Overall Shield (ISOS)

UNITRONIC® 300

Signal and control cables engineered for performance and ease of installation.

ÖLFLEX® VFD Slim

Reduced, diameter shielded motor cable for VFD Drives with "Lapp Surge Guard" semi-conductive material.

SKINTOP® Non-Metallic & Metallic Glands
ÖLFLEX® 890

Continuous flex cable with field performance for over 30,000,000 flexing cycles.

EPIC® Industrial Connectors

Introducing EPIC® ULTRA for harsh environment

SILVYN® RILL PA 6 Conduit

Flexible, non-metallic corrugated conduit,resistant to liquids, oils and fumes.

UNITRONIC® BUS Profibus DP

Designed for field networks requiring fast, cyclic data exchange between controllers and field devices.

Custom Cable Assemblies
Remote Access Ports

Remote Access Ports allow you to comply with safe work practices directives such as OSHA and NFPA.

Locate your Dealer

To find a Lapp Authorized Distributor nearest you, simply type your zip code or city and select from the list: