TOLL FREE 800 774 3539

FAX 973 660 9330

alter Browser Firefox Browser Internet Explorer Browser Safari Browser Opera Browser
 
 

EPIC® ULTRA HOUSINGS

?wmode=transparent&border=0&modestbranding=1&rel=0" frameborder="0" allowfullscreen>

Ideal for Use in Extreme Environments

 

  • Scratch, impact, and corrosion resistant
  • Dust & water tight to IP65
  • Immunity from electrical interference

APPLICATION RANGE:

 

  • In EMC and EP washdown critical environments
  • For stationary and motion aplpications in machine building and material handling
  • Other industry applications include machine tool, bottling and printing machines, carwash, food processing, etc...

TECHNICAL DATA:

 

  • Housing: Nickel-plated die cast Zinc
  • Lever & bolts: Stainless steel
  • Sealing: NBR
  • Gland cap nut: Nickel-plated brass
  • Gland seal: Special chloroprene elastomer
  • Degree of environmental protection: IP65
  • Ambient temperature range: -40° to +100ºC
  • Standards: DIN EN 60529 & DIN EN 6988

Click here to access complete technical details.

  • Nickel-plated Zinc housing
  • Stainless steel levers
  • recessed lip gasket
  • Integrated base gasket
  • Mateable with standard housings
  • Integrated SKINTOP® gland eliminates threaded connection
  • Radial seal on cable jacket & strain relief
  • SKINTOP® MS-M BRUSH caps configuration provides 360 degree low-resistance contact area with cable shield
  • Recess in hood accepts FLEXIMARK® Ultra marking labels for clear and secure connector identification
  • Dust & water tight to IP65
  • Passes 72 hour salt spray test
  • The brush, in conjunction with the Nickel-plated housing, forms a conductive sheel that functions like a Faraday cage to eliminate electrical interference
EPIC® ULTRA HOUSINGS

Preview EPIC® ULTRA Housings engineered to wisthstand the harshest industrial applications. Lots of new features.

EPIC® ULTRA Housings is designed to withstand the most extreme industrial environments.

... Download