ETHERLINE® – Industrial Ethernet Cables

ETHERLINE® cables, cord sets and connectivity products are designed to provide reliable network communications in the demanding industrial and process control environment where difficult EMI conditions are pervasive.

ETHERLINE®

ETHERLINE®

Properties:

  • Designed for harsh industrial applications
  • Standard shielding offers protection from EMI
  • Cables meet Category 5, 5e, 6, 6a or 7
  • PROFINET, EtherNet/IP and EtherCAT conform styles available
  • Suitable for stationary, continuous flex and torsion applications
  • For FAST Ethernet, Gigabit Ethernet or 10 Gigabit Ethernet Service 

 

Fields of application:

  • Industrial Networks
  • Process Control
  • Wind Turbines
  • Event and Stage Technology