Applications

Printable images of applications of Lapp products for editorial publications about the Lapp Group.

Tip:
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.

     
Gotthardt Tunnel drilling machine drill head
(TIF 5 MB )
Tunnel boring machine; blade diameter 11.80 m; total length: 159 m. Using ÖLFLEX® connecting and control cables and EPIC® connectors.
Container bridge
(JPG 516 KB )
Container bridge with completely cabled cranes on a special ship at the port of Hamburg. The ÖLFLEX CLASSIC 110, UNITRONIC LIYCY and HITRONIC branded products were used for the cabling.
Euromir at Europapark in Rust
(TIF 5 MB )
Euro Mir roller coaster at the Europapark in Rust. Using ÖLFLEX® connecting and control cables and EPIC® industrial connectors.
Öresund Bridge
(TIF 3 MB )
The Öresund Bridge between Denmark and Sweden. Thousands of kilometres of cables were permanently marked using FLEXIMARK stainless steel markings.
Telescope antenna
(TIF 4 MB )
100 m radio telescope in Bad Münstereifel-Effelsberg. UNITRONIC® data cables allow high data volumes to flow quickly and reliably.
Paper manufacturing machine
(JPG 385 KB )
Using Lapp Kabel’s high quality ÖLFLEX®, UNITRONIC® and SKINTOP® branded products.
Wind power plant E-70
(JPG 6 MB )