Wire & Cable Reference Standards

STANDARD DESCRIPTION
 ASTM B 3 Standard specification for soft or annealed copper wire
 ASTM B 8  Standard specification for concentri-lay stranded copper conductors, hard, medium-hard or soft
 ASTM B 33  Standard specification for tinned soft or annealed coppwer wire for electrical purposes
 ASTM B 172  Standard specification for rope-lay stranded copper conductors having bunch-stranded members, for electrical conductors
 ASTM B 173  Standard specification for rope-lay-stranded copper conductors having concentric-stranded members, for elctrical conductors
 ASTM B 174  Standard specification for bunch-stranded copper conductors for electrical conductors
 ASTM B 298  Standard specification for silver-coated soft or annealed copper wire
 CAN/CSA C22.2 No. 49  Standard for flexible cords and cables
 CAN/CSA C22.2 No. 51  Standard for armored cable
 CAN/CSA C22.2 No. 96  Standard for portable power cable
 CAN/CSA C22.2 No. 210.2  Standard for appliance wiring material products
 CAN/CSA C22.2 No. 214  Standard for communications cables
 CAN/CSA C22.2 No. 239  Standard for control & instrumentation cables
 CSA C22.2: No. 0.3  Standard for test methods for elctrical wires and cables
 CSA C22.2 No. 38  Standard for thermoset insulated wires and cables
 CSA C22.2 No. 75  Standard for thermoplastic-insulated wires and cables
 CSA C22.2 No. 127  Standard for equipment wires
 CSA C22.2 No. 208  Standard for fire alarm and signal cable
 CSA C22.2 No. 222  Standard for type FCC under-carpet wiring system
 CSA C22.2 No. 230  Standard for tray cable
 EIA/TIA-568  Commercial building telecommunications wiring standard
 EIA/TIA-569  Commercial building standard for telecommunications pathways and spaces
 EIA/TIA TSB-36  Additional cable specifications for unshielded twisted pair cables
 EIA/TIA TSB-40  Additional transmission specifications for unshielded twisted pair connecting hardware
 IEEE 383  IEEE standard for type test of class 1E electrical cables, field splices and connections for nuclear power generating stations
 IEEE 802.3  IEEE standard for information processing systems - local and metropolitan area netwroks - part 3: carrier sense multiple access with collision detection (CSMA/CD) access method and physical layer specifications (ISO/IEC) (ANSI/IEEE St. 802.3)
 IEEE 802.5  IEEE standard for information technology - local and metropolitan area networks - part 5 token ring access method and physical layer specifications (ISO/IEC) (ANSI/IEEE Std. 802.5)
 IEEE 1202  IEEE standard for flame testing of cables for use in cable tray in industrial and commercial occupancies
 NFPA 70  National electrical code
NFPA 262  Test for fire and smoke characteristics of wires and cables
UL 13  Standard for power-limited circuit cable
UL 44  Standard for rubber-insulated wires and cables
UL 62  Standard for flexible cord and fixture wire
UL 83  Standard for thermoplastic insulated wires and cables
UL 444  Standard for communications cables
UL 758  Standard for appliance wiring material-component
UL 854  Standard for service-entrance cables
UL 910  Standard for flame propagation and smoke-density values for electrical and optical-fiber cables used in spaces transporting environmental air
UL 1063  Standard for machine tool wires and cables
UL 1277  Standard for electrical power and control tray cables with optional optical fiber members
UL 1569  Standard for metal clad cables
UL 1666  Standard test for flame propagation height of electrical and optical fiber cables installed vertically in shafts
UL 1685  Standard for vertical tray fire propagation and smoke release test for electrical and optical fiber cables
UL 1690  Standard for data processing (DP) cables
UL 2556  Wire and cable test methods